Manufacturer part number: 22255-10580308013
Brand: NORELEM
Price: 37.67 €
Delivery time: 4 Days
D: 73.2
D2: 47
L: 30
N=No. of teeth: 13
D3: 12
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22255-10580308013
B1 | 9.1 | R | 16 | C | 1.6 |
---|---|---|---|---|---|
ISO No. | 10 B-1 | Version 2 | pre-drilled | Version 1 | single |
Main material | stainless steel | Item | Sprocket | Division inches (PxB1) | 5/8X3/8 |
Pitch(mm) | 15.875 x 9.65 | Surface finish body | bright | DIN ISO | DIN ISO 606 |
RoHS | yes | PL Edelstahl | yes |
This page is Sprocket single, stainless steel, pre-drilled, ISO=10B-1 (22255), part number 22255-10580308013.
You can find the detail information about specifications and dimensions on part number 22255-10580308013.
Configure
Basic Attributes
D
D2
L
N=No. of teeth
D3
D1=Pitch circle diameter
D3 max.
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22255-10580308014 |
22255-10580308015 |
22255-10580308016 |
22255-10580308017 |
22255-10580308018 |
22255-10580308019 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D | D2 | L | N=No. of teeth | D3 | D1=Pitch circle diameter | D3 max. |
---|---|---|---|---|---|---|---|---|---|---|---|
40.10 € | 1 | 4 Days | 78.2 | 52 | 30 | 14 | 12 | 71.34 | 12 | ||
45.35 € | 1 | 4 Days | 83.2 | 57 | 30 | 15 | 12 | 76.36 | 12 | ||
51.06 € | 1 | 4 Days | 88.3 | 60 | 30 | 16 | 12 | 81.37 | 12 | ||
54.99 € | 1 | 4 Days | 93.3 | 60 | 30 | 17 | 12 | 86.39 | 12 | ||
61.76 € | 1 | 4 Days | 98.3 | 70 | 30 | 18 | 14 | 91.42 | 14 | ||
66.16 € | 1 | 4 Days | 103.3 | 70 | 30 | 19 | 14 | 96.45 | 14 |