Sprocket single, pre-drilled, ISO=06B-1 (22252) (22252-10380732016)

Sprocket single, pre-drilled, ISO=06B-1 (22252) 22252-10380732016

Product Details:

Manufacturer part number: 22252-10380732016

Brand: NORELEM

Price: 5.99

Delivery time: 4 Days


Technical Data:

D: 52.5

D2: 37

L: 28

N=No. of teeth: 16

D3: 10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22252-10380732016

Part Number
22252-10380732016
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D D2 L N=No. of teeth D3 D1=Pitch circle diameter Main material D3 max.

5.99 €

1 4 Days 52.53728161048.82steel10

Loading...

  1. 1

Basic information

B1 5.3 R 10 C 1
ISO No. 06 B-1 Version 2 pre-drilled Version 1 single
Item Sprocket Division inches (PxB1) 3/8X7/32 Pitch(mm) 9.525 x 5.72
Surface finish body bright DIN ISO DIN ISO 606 RoHS yes

This page is Sprocket single, pre-drilled, ISO=06B-1 (22252), part number 22252-10380732016.
You can find the detail information about specifications and dimensions on part number 22252-10380732016.

Variation of this product

Part Number
22252-10380732011
22252-10380732012
22252-10380732013
22252-10380732017
22252-10380732018
22252-10380732019
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D D2 L N=No. of teeth D3 D1=Pitch circle diameter Main material D3 max.

3.41 €

1 4 Days 37.5222511833.8steel8

3.77 €

1 4 Days 40.5252512836.8steel8

4.28 €

1 4 Days 43.5282513839.8steel8

5.95 €

1 4 Days 55.54028171051.83steel10

6.65 €

1 4 Days 58.64328181054.85steel10

7.08 €

1 4 Days 61.64528191057.87steel10

Tech Support