Clamping element, steel (22281-10)

Clamping element, steel (22281-10)
· Integrated highly elastic, shape-retaining natural rubber buffer

· Ready-to-install tensioning unit suitable for tensioning chain and belt drives

· Suitable for both tensioning directions

· Maintenance-free

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22281-10-1
22281-10-2
22281-10-3
22281-10-4
22281-10-5
22281-10-6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A1
(mm)
A2
(mm)
A3
(mm)
B
(mm)
D
(mm)
D1=Diameter
(mm)
D2 F1
(N)
F2
(N)
H
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
P
(mm)
S1
(mm)
Size Tightening torque of screw C1
(Nm)
PL Edelstahl Weight (ERP)
(kg)

29.23 €

1 4 Days 806016.62037.58.5M6901109052+1 -0.52565842110-0.2148

36.09 €

1 4 Days 1008019.5254810.5M814017011563+1 -0.525858.553225-0.3763

46.19 €

1 4 Days 1008024.5306010.5M1032043011578+1.5 -0.5301068.553349-0.6489

79.68 €

1 4 Days 13010034507812.5M128201050155108+2 -0.54014810.569486-1.7370

131.50 €

1 4 Days 175140426010020.5M1615001880205145+2 -0.540151012.5935210-3.7000

201.85 €

1 4 Days 220175507011420.5M2025003125255198+3 -150181212.51176410No5.4500

Loading...

  1. 1

Basic information

Main material Steel Item Clamping element Surface finish body Painted
RoHS Yes

Tech Support