Backstop element for roller rails, steel (10448) (Part Numbers)

Backstop element for roller rails, steel (10448)
· Quick and easy assembly

· Reverse movement of goods is prevented

· Toolless assembly

· Compatible with type B and type I

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10448-06-3350

Part Number
10448-06-3350
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.78 €

1 4 Days

Loading...

  1. 1

Basic information

Version 1 for roller rails Main material steel Item Backstop Element
Component material plastic RoHS yes Weight (ERP)(kg) 0.0447

This page is Backstop element for roller rails, steel (10448), part number 10448-06-3350.
You can find the detail information about specifications and dimensions on part number 10448-06-3350.

Tech Support