Manufacturer part number: 05567-20185
Brand: NORELEM
Price: 2.35 €
Delivery time: 4 Days
Actuation: slot
Weight (ERP): 0.0239 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05567-20185
Main material | Polyamide | Main colour | black | Item | Quarter Turn Lock |
---|---|---|---|---|---|
RoHS | yes |
This page is Quarter-turn lock polyamide (05567), part number 05567-20185.
You can find the detail information about specifications and dimensions on part number 05567-20185.
Part Number |
---|
05567-17185 |
05567-18185 |
05567-43185 |
05567-45185 |
05567-88185 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Actuation | Weight (ERP) (kg) |
---|---|---|---|---|---|---|
2.35 € | 1 | 4 Days | square 7 mm | 0.0232 | ||
2.35 € | 1 | 4 Days | square 8 mm | 0.0235 | ||
2.35 € | 1 | 4 Days | double lug 3 mm | 0.0306 | ||
2.35 € | 1 | 4 Days | double lug 5 mm | 0.0235 | ||
2.35 € | 1 | 4 Days | triangle 8 mm | 0.0231 |