Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
26095-15-20 |
26095-15-25 |
26095-15-32 |
26095-15-40 |
26095-15-50 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | N=number of mounting holes | D3 | D2 | D5 | D4 | D1=Outside diameter | |
---|---|---|---|---|---|---|---|---|---|---|
13.39 € | 1 | 4 Days | 20 | M6 | 10 | 14 | 3.2 | 20 | ||
16.63 € | 1 | 4 Days | 25 | M8 | 12.5 | 18.5 | 4.2 | 25 | ||
19.00 € | 1 | 4 Days | 32 | M10 | 16 | 25 | 4.2 | 32 | ||
21.80 € | 1 | 4 Days | 40 | M12 | 20 | 30 | 4.2 | 40 | ||
29.97 € | 1 | 4 Days | 50 | M16 | 25 | 40 | 4.2 | 50 |
Loading...
Main material | steel | Surface finish body | black oxidised | RoHS | yes |
---|---|---|---|---|---|
PL Edelstahl | no | Weight (ERP)(kg) | 0.0100 |