Mounting flange, stainless steel (26320) (26320-10-10100)

Mounting flange, stainless steel (26320) 26320-10-10100

Product Details:

Manufacturer part number: 26320-10-10100

Brand: NORELEM

Price: 50.66

Delivery time: 4 Days


Technical Data:

D1: 4.5 m/s

D2: 8

B: 25

D=Thread: M10X1 Nm

L1: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

26320-10-10100

Part Number
26320-10-10100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1
(m/s)
D2 B D=Thread
(Nm)
L1 A H=Thickness L= length/ width Form T D3 Weight (ERP)
(kg)

50.66 €

1 4 Days 4.5825M10X1-25.41238A4.5-0.0712

Loading...

  1. 1

Basic information

Main material stainless steel Item Mounting Flange RoHS yes
PL Edelstahl yes

This page is Mounting flange, stainless steel (26320), part number 26320-10-10100.
You can find the detail information about specifications and dimensions on part number 26320-10-10100.

Variation of this product

Part Number
26320-10-12100
26320-10-14100
26320-10-20100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1
(m/s)
D2 B D=Thread
(Nm)
L1 A H=Thickness L= length/ width Form T D3 Weight (ERP)
(kg)

53.88 €

1 4 Days 4.5825M12X1-25.41238A4.5-0.0699

58.14 €

1 4 Days 5.5920M14x15201232B5.5M50.0440

64.43 €

1 4 Days 6.51125M20X16282040B6.5M60.1051

Tech Support