O-form mount, steel (26130) (26130-02503057)

O-form mount, steel (26130) 26130-02503057

Product Details:

Manufacturer part number: 26130-02503057

Brand: NORELEM

Price: 4.73

Delivery time: 4 Days


Technical Data:

D: 25

H: 30

G=Thread: M5

F1: 55 N

B: 20


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

26130-02503057

Part Number
26130-02503057
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D H G=Thread F1
(N)
B B1 D1=Internal diameter Weight in kg (ERP)
(kg)

4.73 €

1 4 Days 2530M5552012120.0172

Loading...

  1. 1

Basic information

L 10 Main material Steel Component material Elastomer natural rubber
Item O-Form Mount RoHS yes

This page is O-form mount, steel (26130), part number 26130-02503057.
You can find the detail information about specifications and dimensions on part number 26130-02503057.

Variation of this product

Part Number
26130-01201257
26130-01401757
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D H G=Thread F1
(N)
B B1 D1=Internal diameter Weight in kg (ERP)
(kg)

2.88 €

1 4 Days 1012.5M489.59.560.0043

3.13 €

1 4 Days 1417M41813660.0045

Tech Support