Ball cross connector, Type I, aluminium (10901) (Part Numbers)

Ball cross connector, Type I, aluminium (10901)
· Lightweight version for weight-optimised structures

· For cross joints

· With freely movable ball element

· Pre-assembled

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10901-32-30

Part Number
10901-32-30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

18.08 €

1 4 Days

Loading...

  1. 1

Basic information

Main material aluminium Version 2 type I Profile Ø30
Item Ball cross connector Ø30 ESD electrostatic discharging yes RoHS yes
PL Edelstahl no Weight (ERP)(kg) 0.2200

This page is Ball cross connector, Type I, aluminium (10901), part number 10901-32-30.
You can find the detail information about specifications and dimensions on part number 10901-32-30.

Tech Support