Ball chain with key ring, form B (96390) (96390-015X320)

Ball chain with key ring, form B (96390) 96390-015X320

Product Details:

Manufacturer part number: 96390-015X320

Brand: NORELEM

Price: 3.38

Delivery time: 4 Days


Technical Data:

L=Length: 320

Main material: brass

D: 15

D1: 1

Weight (ERP): 0.0117 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

96390-015X320

Part Number
96390-015X320
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length Main material D D1 Weight (ERP)
(kg)

3.38 €

1 4 Days 320brass1510.0117

Loading...

  1. 1

Basic information

Form B Version 1 with key ring Item Ball Chain
Component material stainless steel RoHS yes

This page is Ball chain with key ring, form B (96390), part number 96390-015X320.
You can find the detail information about specifications and dimensions on part number 96390-015X320.

Variation of this product

Part Number
96390-015X1000
96390-015X160
96390-015X500
96390-019X1000
96390-019X160
96390-019X320
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L=Length Main material D D1 Weight (ERP)
(kg)

5.98 €

1 4 Days 1000brass1510.0345

2.69 €

1 4 Days 160brass1510.0075

4.06 €

1 4 Days 500brass1510.0175

6.17 €

1 4 Days 1000brass1910.0347

2.77 €

1 4 Days 160brass1910.0077

3.44 €

1 4 Days 320brass1910.0119

Tech Support