Cylinder grip revolving, form A with external thread, inch (06325) (06325-01-1AE)

Cylinder grip revolving, form A with external thread, inch (06325) 06325-01-1AE

Product Details:

Manufacturer part number: 06325-01-1AE

Brand: NORELEM

Price: 4.00

Delivery time: 4 Days


Technical Data:

L2: 5

SW: 8

D2: 9

Size: 1

D=Thread: 8-32


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06325-01-1AE

Part Number
06325-01-1AE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L2 SW D2 Size D=Thread D1=Outside diameter L=thread length L1=Handle length Weight (ERP)
(kg)

4.00 €

1 4 Days 58918-32146400.0200

Loading...

  1. 1

Basic information

Main material Thermoplastic Component material Steel Form A
Form definition with external thread Item Cylinder Grip Thread type external thread
Version 1 revolving RoHS yes

This page is Cylinder grip revolving, form A with external thread, inch (06325), part number 06325-01-1AE.
You can find the detail information about specifications and dimensions on part number 06325-01-1AE.

Variation of this product

Part Number
06325-01-2A1
06325-01-3A2
06325-01-4A3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L2 SW D2 Size D=Thread D1=Outside diameter L=thread length L1=Handle length Weight (ERP)
(kg)

4.46 €

1 4 Days 5.11011210-32167.549.10.0350

4.80 €

1 4 Days 6.4121431/4-2020961.40.0685

5.92 €

1 4 Days 12.5151845/16-18251282.50.1500

Tech Support