2-spoke handwheel, form C reamed hole with slot, aluminium (06276-11) (06276-11-12514205)

2-spoke handwheel, form C reamed hole with slot, aluminium (06276-11) 06276-11-12514205

Product Details:

Manufacturer part number: 06276-11-12514205

Brand: NORELEM

Price: 31.28

Delivery time: 4 Days


Technical Data:

Outside diameter: 125 Ø

Main colour: silver

A: 42 mm

D2=Fastening hole: 14 mm

D3: 31 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06276-11-12514205

Part Number
06276-11-12514205
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Main colour A
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
L1
(mm)
H L L2 L3=height T B3 Weight in kg (ERP)
(kg)

31.28 €

1 4 Days 125silver42143119.9M61817.690.554.53616.350.2980

Loading...

  1. 1

Basic information

Handle, Material Aluminum Surface finish body powder-coated Steel parts material steel
Form C Form-Type reamed hole with slot Grip cylindrical revolving grip
Form definition reamed hole with slot Item 2-Spoke Handwheel Product type revolving grip
RoHS yes PL Edelstahl no

This page is 2-spoke handwheel, form C reamed hole with slot, aluminium (06276-11), part number 06276-11-12514205.
You can find the detail information about specifications and dimensions on part number 06276-11-12514205.

Variation of this product

Part Number
06276-11-12512104
06276-11-12512204
06276-11-12514105
06276-11-16014105
06276-11-16014205
06276-11-16016105
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Main colour A
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
L1
(mm)
H L L2 L3=height T B3 Weight in kg (ERP)
(kg)

31.28 €

1 4 Days 125black42123119.9M61817.690.554.53613.840.2980

31.28 €

1 4 Days 125silver42123119.9M61817.690.554.53613.840.2980

31.28 €

1 4 Days 125black42143119.9M61817.690.554.53616.350.2980

36.65 €

1 4 Days 160black55143625.2M82019.4116.576.54016.350.5720

36.65 €

1 4 Days 160silver55143625.2M82019.4116.576.54016.350.5720

36.65 €

1 4 Days 160black55163625.2M82019.4116.576.54018.350.5720

Tech Support