2-spoke handwheel, form E with reamed hole, aluminium (06276-11) (Part Numbers)

2-spoke handwheel, form E with reamed hole, aluminium (06276-11)
· Modern design

· black or silver

· Diverse connection possibilities

· Cylindrical Revolving Grip

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06276-11-125121
06276-11-125122
06276-11-125141
06276-11-125142
06276-11-160141
06276-11-160142
06276-11-160161
06276-11-160162
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Main colour A
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
L1
(mm)
H L L2 L3=height Weight in kg (ERP)
(kg)

29.26 €

1 4 Days 125black42123119.9M61817.690.554.5360.2980

29.26 €

1 4 Days 125silver42123119.9M61817.690.554.5360.2980

29.26 €

1 4 Days 125black42143119.9M61817.690.554.5360.2980

29.26 €

1 4 Days 125silver42143119.9M61817.690.554.5360.2980

35.07 €

1 4 Days 160black55143625.2M82019.4116.576.5400.5720

35.07 €

1 4 Days 160silver55143625.2M82019.4116.576.5400.5720

35.07 €

1 4 Days 160black55163625.2M82019.4116.576.5400.5720

35.07 €

1 4 Days 160silver55163625.2M82019.4116.576.5400.5720

Loading...

  1. 1

Basic information

Handle, Material Aluminum Surface finish body powder-coated Steel parts material steel
Form E Form-Type with reamed hole Grip cylindrical revolving grip
Form definition with reamed hole Item 2-Spoke Handwheel Product type revolving grip
RoHS yes PL Edelstahl no

Tech Support