Handwheel, form B reamed hole with slot with transverse bore, aluminium, with fold-down cylindrical grip (06278) (06278-02-100102036)

Handwheel, form B reamed hole with slot with transverse bore, aluminium, with fold-down cylindrical grip (06278) 06278-02-100102036

Product Details:

Manufacturer part number: 06278-02-100102036

Brand: NORELEM

Price: 49.80

Delivery time: 4 Days


Technical Data:

Outside diameter: 100 Ø

Main colour: silver

A: 33 mm

D2=Fastening hole: 10 mm

D3: 28 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06278-02-100102036

Part Number
06278-02-100102036
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Main colour A
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
D6
(mm)
L1
(mm)
H H2 L L2 L3=height T B3 Weight in kg (ERP)
(kg)

49.80 €

1 4 Days 100silver33102816M5161717.45.592.547.54511.430.3600

Loading...

  1. 1

Basic information

Handle, Material Aluminum Surface finish body powder-coated Component material thermoplastic
Steel parts material steel Form B Form-Type reamed hole with slot, with transverse bore
Grip fold-away cylinder grip D7(mm) M6 Form definition reamed hole with slot, with transverse bore
Item Handwheel Product type folding grip RoHS yes
PL Edelstahl no

This page is Handwheel, form B reamed hole with slot with transverse bore, aluminium, with fold-down cylindrical grip (06278), part number 06278-02-100102036.
You can find the detail information about specifications and dimensions on part number 06278-02-100102036.

Variation of this product

Part Number
06278-02-100101036
06278-02-100121046
06278-02-100122046
06278-02-125121046
06278-02-125122046
06278-02-125141056
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Main colour A
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
D6
(mm)
L1
(mm)
H H2 L L2 L3=height T B3 Weight in kg (ERP)
(kg)

49.80 €

1 4 Days 100black33102816M5161717.45.592.547.54511.430.3600

49.80 €

1 4 Days 100black33122816M5161717.46.592.547.54513.840.3600

49.80 €

1 4 Days 100silver33122816M5161717.46.592.547.54513.840.3600

53.32 €

1 4 Days 125black42123119.9M6201818.36.5105.556.54913.840.5780

53.32 €

1 4 Days 125silver42123119.9M6201818.36.5105.556.54913.840.5780

53.32 €

1 4 Days 125black42143119.9M6201818.36.5105.556.54916.350.5780

Tech Support