Handwheel, form C reamed hole with slot, aluminium, without grip (06278) (06278-08012204)

Handwheel, form C reamed hole with slot, aluminium, without grip (06278) 06278-08012204

Product Details:

Manufacturer part number: 06278-08012204

Brand: NORELEM

Price: 18.52

Delivery time: 4 Days


Technical Data:

Outside diameter: 80 Ø

Main colour: silver

D2=Fastening hole: 12 mm

D3: 26 mm

L1: 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06278-08012204

Part Number
06278-08012204
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Main colour D2=Fastening hole
(mm)
D3
(mm)
L1
(mm)
H L3=height T B3 Weight in kg (ERP)
(kg)

18.52 €

1 4 Days 80silver12261616.62913.840.1300

Loading...

  1. 1

Basic information

Handle, Material Aluminum Surface finish body powder-coated Form C
Form-Type reamed hole with slot Grip without Form definition reamed hole with slot
Item Handwheel Product type without grip RoHS yes
PL Edelstahl no

This page is Handwheel, form C reamed hole with slot, aluminium, without grip (06278), part number 06278-08012204.
You can find the detail information about specifications and dimensions on part number 06278-08012204.

Variation of this product

Part Number
06278-08010103
06278-08010203
06278-08012104
06278-10010103
06278-10010203
06278-10012104
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Main colour D2=Fastening hole
(mm)
D3
(mm)
L1
(mm)
H L3=height T B3 Weight in kg (ERP)
(kg)

18.52 €

1 4 Days 80black10261616.62911.430.1300

18.52 €

1 4 Days 80silver10261616.62911.430.1300

18.52 €

1 4 Days 80black12261616.62913.840.1300

20.88 €

1 4 Days 100black10281717.53311.430.2210

20.88 €

1 4 Days 100silver10281717.53311.430.2210

20.88 €

1 4 Days 100black12281717.53313.840.2210

Tech Support