Handwheel, form E with reamed hole, aluminium, without grip (06278) (06278-100101)

Handwheel, form E with reamed hole, aluminium, without grip (06278) 06278-100101

Product Details:

Manufacturer part number: 06278-100101

Brand: NORELEM

Price: 19.11

Delivery time: 4 Days


Technical Data:

Outside diameter: 100 Ø

Main colour: black

D2=Fastening hole: 10 mm

D3: 28 mm

L1: 17 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06278-100101

Part Number
06278-100101
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Main colour D2=Fastening hole
(mm)
D3
(mm)
L1
(mm)
H L3=height Weight in kg (ERP)
(kg)

19.11 €

1 4 Days 100black10281717.5330.2210

Loading...

  1. 1

Basic information

Handle, Material Aluminum Surface finish body powder-coated Form E
Form-Type with reamed hole Grip without Form definition with reamed hole
Item Handwheel Product type without grip RoHS yes
PL Edelstahl no

This page is Handwheel, form E with reamed hole, aluminium, without grip (06278), part number 06278-100101.
You can find the detail information about specifications and dimensions on part number 06278-100101.

Variation of this product

Part Number
06278-080102
06278-080121
06278-080122
06278-100102
06278-100121
06278-100122
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Main colour D2=Fastening hole
(mm)
D3
(mm)
L1
(mm)
H L3=height Weight in kg (ERP)
(kg)

16.75 €

1 4 Days 80silver10261616.6290.1300

16.75 €

1 4 Days 80black12261616.6290.1300

16.75 €

1 4 Days 80silver12261616.6290.1300

19.11 €

1 4 Days 100silver10281717.5330.2210

19.11 €

1 4 Days 100black12281717.5330.2210

19.11 €

1 4 Days 100silver12281717.5330.2210

Tech Support