Disc handwheels with revolving grip, Form E, with reamed hole, inch (06287)

Disc handwheels with revolving grip, Form E, with reamed hole, inch (06287)
· Control element for positioning and adjusting shafts and spindles

· Application sectors: machine, plant, equipment construction and measuring devices

· For opening, closing and operating valves in fittings, machine tools

· Form E: with reamed hole

· Hub, steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06287-1100XCM
06287-1125XCO
06287-1140XCP
06287-1160XCQ
06287-1160XCR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Size D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
D6
(mm)
D7
(mm)
D8
(mm)
L1
(mm)
D8 H1 L2 L3=height L4 Weight in kg (ERP)
(kg)

38.46 €

1 4 Days 10010.25222079M62929.5299193954.70.2490

48.15 €

1 4 Days 12520.3752621101M63434349244654.70.3983

55.48 €

1 4 Days 14030.53025110M83938.53912275282.20.6406

71.73 €

1 4 Days 16040.6253330128M84341.3431230.15782.20.8437

71.73 €

1 4 Days 16040.753330128M84341.3431230.15782.20.8108

Loading...

  1. 1

Basic information

Main material duroplast Component material duroplast Steel parts material steel
Form E Form-Type with reamed hole Grip revolving grip
Form definition with reamed hole H2 8 Item Disc Handwheel
RoHS yes PL Edelstahl no

Tech Support