Pull handle, metal detectable, form B with internal thread, polyamide (06916) (06916-01-142100052)

Pull handle, metal detectable, form B with internal thread, polyamide (06916) 06916-01-142100052

Product Details:

Manufacturer part number: 06916-01-142100052

Brand: NORELEM

Price: 18.30

Delivery time: 4 Days


Technical Data:

B: 17

C: 9.5

H: 33

S: 20

T: 9


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06916-01-142100052

Part Number
06916-01-142100052
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B C H S T A max.
(mm)
D=Fastening hole L=Length
(mm)
Weight in kg (ERP)
(kg)

18.30 €

1 4 Days 179.533209100M51220.0350

Loading...

  1. 1

Basic information

Main material polyamide Steel code 1.4404 Main colour black grey RAL 7021
Component material stainless steel Surface finish component bright Form B
Assembly from the rear Pull handle: cross section ergonomic Load capacity(N) 1000
Version 1 Metal detectable Item Pull Handle Approval / Certification FDA + EU10/2011
Form definition with internal thread RoHS yes PL Edelstahl yes

This page is Pull handle, metal detectable, form B with internal thread, polyamide (06916), part number 06916-01-142100052.
You can find the detail information about specifications and dimensions on part number 06916-01-142100052.

Variation of this product

Part Number
06916-01-142120062
06916-01-142140082
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B C H S T A max.
(mm)
D=Fastening hole L=Length
(mm)
Weight in kg (ERP)
(kg)

21.38 €

1 4 Days 2111.4392412120M61460.0650

24.47 €

1 4 Days 2414.2452812140M81700.1000

Tech Support