Manufacturer part number: 27908-55670
Brand: NORELEM
Price: 28.17 €
Delivery time: 4 Days
Main colour: colourless
PL Edelstahl: no
Weight in kg (ERP): 0.0680 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
27908-55670
A1 | 38 | Main material | aluminium | Surface finish body | anodised |
---|---|---|---|---|---|
Kind of fastening | fastening holes | B=Width | 67 | B1 | 48 |
D | 6.3 | D1 | 18 | S | 4.5 |
A=Length | 55 | Item | Spring Hinge | Version 1 | spring open |
Product type | spring hinge | F1(N) | 5000 | F2(N) | 4200 |
This page is Spring hinge spring open, aluminium (27908), part number 27908-55670.
You can find the detail information about specifications and dimensions on part number 27908-55670.
Part Number |
---|
27908-556701 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main colour | PL Edelstahl | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|
28.17 € | 1 | 4 Days | black | - | 0.0647 |