Spring hinge spring open, aluminium (27907) (Part Numbers)

Spring hinge spring open, aluminium (27907)
· Connect two fixed components flexibly to each other

· Application sectors: machine construction, furniture construction, doors, hatches, hoods

· Self-opening

· DIN 912 cap screw included

· Temperature range -20° C to +80 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
27907-55670
27907-556701
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour PL Edelstahl Weight in kg (ERP)
(kg)

25.60 €

1 4 Days colourlessno0.0680

25.60 €

1 4 Days black-0.0649

Loading...

  1. 1

Basic information

A1 38 Main material aluminium Surface finish body anodised
Kind of fastening fastening holes B=Width 67 B1 48
D 6.3 D1 18 S 4.5
A=Length 55 Item Spring Hinge Version 1 spring open
Product type spring hinge F1(N) 5000 F2(N) 4200

Tech Support