Manufacturer part number: 27906-055652
Brand: NORELEM
Price: 19.20 €
Delivery time: 4 Days
Main colour: colourless
Weight in kg (ERP): 0.1300 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
27906-055652
A1 | 38 | Main material | aluminium | Surface finish body | anodised |
---|---|---|---|---|---|
Kind of fastening | fastening holes | B=Width | 65 | B1 | 48 |
D | 6.3 | D1 | 18 | S | 4.5 |
A=Length | 55 | Item | Hinge | Product type | hinge |
F1(N) | 6590 | F2(N) | 9810 | PL Edelstahl | no |
This page is Hinge without spring, aluminium (27906), part number 27906-055652.
You can find the detail information about specifications and dimensions on part number 27906-055652.
Part Number |
---|
27906-0556521 |
27906-155652 |
27906-1556521 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main colour | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|
19.20 € | 1 | 4 Days | black | 0.1300 | ||
19.69 € | 1 | 4 Days | colourless | 0.1300 | ||
19.69 € | 1 | 4 Days | black | 0.0603 |