Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
27906-55671 |
27906-556711 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main colour | |
---|---|---|---|---|---|
27.72 € | 1 | 4 Days | colourless | ||
27.75 € | 1 | 4 Days | black |
Loading...
A1 | 38 | Main material | aluminium | Surface finish body | anodised |
---|---|---|---|---|---|
Kind of fastening | fastening holes | B=Width | 67 | B1 | 48 |
D | 6.3 | D1 | 18 | S | 4.5 |
A=Length | 55 | Item | Spring Hinge | Version 1 | spring closed |
Product type | spring hinge | F1(N) | 5000 | F2(N) | 4200 |
PL Edelstahl | no | Weight in kg (ERP)(kg) | 0.0630 |