Hinge with locking lever, thermoplastic (27853) (27853-251515)

Hinge with locking lever, thermoplastic (27853) 27853-251515

Product Details:

Manufacturer part number: 27853-251515

Brand: NORELEM

Price: 12.05

Delivery time: 4 Days


Technical Data:

A=Length: 52

A3=Wing length left: 26

A1=Hole spacing left: 15

A4=Wing length right: 26

A2=hole spacing right: 15


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27853-251515

Part Number
27853-251515
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Length A3=Wing length left A1=Hole spacing left A4=Wing length right A2=hole spacing right F1
(N)
F2
(N)
Weight in kg (ERP)
(kg)

12.05 €

1 4 Days 52261526155003800.0435

Loading...

  1. 1

Basic information

Main material thermoplastic Main colour black Kind of fastening fastening holes
B=Width 48 Item Hinge Version 1 with locking lever
Product type hinge with clamping function Component material steel

This page is Hinge with locking lever, thermoplastic (27853), part number 27853-251515.
You can find the detail information about specifications and dimensions on part number 27853-251515.

Variation of this product

Part Number
27853-301818
27853-352020
27853-402323
27853-452525
27853-502828
27853-603333
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Length A3=Wing length left A1=Hole spacing left A4=Wing length right A2=hole spacing right F1
(N)
F2
(N)
Weight in kg (ERP)
(kg)

12.14 €

1 4 Days 5929.517.529.517.57004000.0479

12.27 €

1 4 Days 72362036207004000.0534

12.46 €

1 4 Days 7738.522.538.522.57504500.0542

12.67 €

1 4 Days 8743.52543.5257504500.0498

13.14 €

1 4 Days 9748.527.548.527.58004250.0608

13.54 €

1 4 Days 11557.532.557.532.58501750.0665

Tech Support