Spacer sleeve hygienic design, with seal (07219)

Spacer sleeve hygienic design, with seal (07219)
· Stainless steel 1.4404

· Size M6–M12

· exchangable seal washer

· Foodstuff conform material

· Cleaning optimised geometry

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
07219-11106X30
07219-11106X40
07219-11106X50
07219-11108X30
07219-11108X40
07219-11108X50
07219-11110X30
07219-11110X40
07219-11110X50
07219-11112X30
07219-11112X40
07219-11112X50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=bore diameter D1=Diameter D2=Diameter H L=Length R Weight (ERP)
(kg)

8.85 €

1 4 Days 6.41415.742.5303.50.0280

10.20 €

1 4 Days 6.41415.742.5403.50.0380

11.81 €

1 4 Days 6.41415.742.5503.50.0480

12.63 €

1 4 Days 8.41819.742.5303.50.0480

14.23 €

1 4 Days 8.41819.742.5403.50.0580

16.30 €

1 4 Days 8.41819.742.5503.50.0680

15.44 €

1 4 Days 10.52223.742.5303.50.0800

17.87 €

1 4 Days 10.52223.742.5403.50.0950

19.89 €

1 4 Days 10.52223.742.5503.50.1090

26.00 €

1 4 Days 132628.2533040.1200

26.94 €

1 4 Days 132628.2534040.1400

29.81 €

1 4 Days 132628.2535040.1600

Loading...

  1. 1

Basic information

Main material stainless steel Steel code 1.4404 Surface finish body not polished
Component colour ultramarine RAL 5002 Component material thermoplastic Item Spacer Sleeve
Packaging type packaged individually Version 1 hygienic design Version 2 with seal
RoHS yes PL Edelstahl yes

Tech Support