Screw-in hydraulic cylinders, form B single-acting (04624) (04624-70-1612230811)

Screw-in hydraulic cylinders, form B single-acting (04624) 04624-70-1612230811

Product Details:

Manufacturer part number: 04624-70-1612230811

Brand: NORELEM

Price: 95.03

Delivery time: 4 Days


Technical Data:

Clamping force at 100 bar: 2 kN

Clamping force at 400 bar: 8 kN

D: 6

G: M26x1.5

G1: M6


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04624-70-1612230811

Part Number
04624-70-1612230811
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clamping force at 100 bar
(kN)
Clamping force at 400 bar
(kN)
D G G1 H H1 H10 H2 H3 H5 H6 H8 H9 Item L Oil requirement / 10mm travel
(cm³)
Piston Ø Spring return force min.
(N)
SW SW1 Tightening torque max.
(Nm)
travel Version 1 RoHS Weight (ERP)
(kg)

95.03 €

1 4 Days 286M26x1.5M652.53433.5895.56.5197-342.01165027135012--0.1570

Loading...

  1. 1

Basic information

Connection type drilled channels Form B Form definition single-acting
Main material steel Surface finish body black oxidised PL Edelstahl no

This page is Screw-in hydraulic cylinders, form B single-acting (04624), part number 04624-70-1612230811.
You can find the detail information about specifications and dimensions on part number 04624-70-1612230811.

Variation of this product

Part Number
04624-70-1210230811
04624-70-2015230811
04624-70-2516230811
04624-70-3220230811
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Clamping force at 100 bar
(kN)
Clamping force at 400 bar
(kN)
D G G1 H H1 H10 H2 H3 H5 H6 H8 H9 Item L Oil requirement / 10mm travel
(cm³)
Piston Ø Spring return force min.
(N)
SW SW1 Tightening torque max.
(Nm)
travel Version 1 RoHS Weight (ERP)
(kg)

87.75 €

1 4 Days 1.14.56M22x1.5M6452726.57105.56.5156Screw-in cylinder311.13123024104010hydraulicyes0.1000

106.45 €

1 4 Days 3.112.57M30x1.5M865.54342.5813.568237Screw-in cylinder403.14207532176015hydraulicyes0.2728

127.00 €

1 4 Days 4.919.67M38x1.5M868.545.54511147826.510Screw-in cylinder524.912512541198016hydraulicyes0.4300

219.75 €

1 4 Days 8328M48x1.5M129871.57112189124011Screw-in cylinder628.0432200502422520hydraulicyes1.0300

Tech Support