Split spring pin ISO 8752, split, heavy version (03315) (03315-010X8)

Split spring pin ISO 8752, split, heavy version (03315) 03315-010X8

Product Details:

Manufacturer part number: 03315-010X8

Brand: NORELEM

Price: 0.41

Delivery time: 4 Days


Technical Data:

A: 0.15

D1 max.: 1.3

D1=For diameter: 1

D2: 0.8

L=Length: 8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03315-010X8

Part Number
03315-010X8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A D1 max. D1=For diameter D2 L=Length Main material S Shearing force double shear max.
(kN)
Steel code PL Edelstahl Weight (ERP)
(kg)

0.41 €

1 4 Days 0.151.310.88steel0.20.7-no0.0001

Loading...

  1. 1

Basic information

ISO ISO 8752 Item Split Spring Pin Surface finish body bright
Version 1 Slit Version 2 heavy version RoHS yes

This page is Split spring pin ISO 8752, split, heavy version (03315), part number 03315-010X8.
You can find the detail information about specifications and dimensions on part number 03315-010X8.

Variation of this product

Part Number
03315-010X4
03315-010X5
03315-010X6
03315-015X10
03315-015X12
03315-015X14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A D1 max. D1=For diameter D2 L=Length Main material S Shearing force double shear max.
(kN)
Steel code PL Edelstahl Weight (ERP)
(kg)

0.36 €

1 4 Days 0.151.310.84steel0.20.7-no0.0000

0.40 €

1 4 Days 0.151.310.85steel0.20.7-no0.0000

0.41 €

1 4 Days 0.151.310.86steel0.20.7-no0.0001

0.36 €

1 4 Days 0.251.81.51.110steel0.31.58-no0.0001

0.36 €

1 4 Days 0.251.81.51.112steel0.31.58-no0.0001

0.40 €

1 4 Days 0.251.81.51.114steel0.31.58-no0.0001

Tech Support