Dowel pin similar to DIN 6325, ceramic white (03320) (03320-01-02X6)

Dowel pin similar to DIN 6325, ceramic white (03320) 03320-01-02X6

Product Details:

Manufacturer part number: 03320-01-02X6

Brand: NORELEM

Price: 10.78

Delivery time: 4 Days


Technical Data:

D=diameter: 2

L1=Length: 6

L2: 0.6

R: 2

Z1: 0.3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03320-01-02X6

Part Number
03320-01-02X6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=diameter L1=Length L2 R Z1 Z2 Weight (ERP)
(kg)

10.78 €

1 4 Days 260.620.30.180.0001

Loading...

  1. 1

Basic information

DIN similar to DIN 6325 Item Dowel pin Main colour white
Main material ceramic RoHS yes

This page is Dowel pin similar to DIN 6325, ceramic white (03320), part number 03320-01-02X6.
You can find the detail information about specifications and dimensions on part number 03320-01-02X6.

Variation of this product

Part Number
03320-01-02X10
03320-01-02X12
03320-01-02X14
03320-01-02X8
03320-01-03X10
03320-01-03X12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=diameter L1=Length L2 R Z1 Z2 Weight (ERP)
(kg)

11.19 €

1 4 Days 2100.620.30.180.0002

11.39 €

1 4 Days 2120.620.30.180.0002

11.61 €

1 4 Days 2140.620.30.180.0003

10.97 €

1 4 Days 280.620.30.180.0002

13.46 €

1 4 Days 3100.830.450.30.0004

13.86 €

1 4 Days 3120.830.450.30.0005

Tech Support