Woodruff key DIN 6888, steel bright (03289) (03289-06X9)

Woodruff key DIN 6888, steel bright (03289) 03289-06X9

Product Details:

Manufacturer part number: 03289-06X9

Brand: NORELEM

Price: 0.54

Delivery time: 4 Days


Technical Data:

B=Width: 6

L: 21.6

D2: 22

H=Height: 9

Weight (ERP): 0.0069 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03289-06X9

Part Number
03289-06X9
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width L D2 H=Height Weight (ERP)
(kg)

0.54 €

1 4 Days 621.62290.0069

Loading...

  1. 1

Basic information

Main material steel Item Woodruff Key DIN DIN 6888
Surface finish component bright RoHS yes PL Edelstahl no

This page is Woodruff key DIN 6888, steel bright (03289), part number 03289-06X9.
You can find the detail information about specifications and dimensions on part number 03289-06X9.

Variation of this product

Part Number
03289-04X5
03289-04X65
03289-04X75
03289-08X11
03289-08X13
03289-10X13
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width L D2 H=Height Weight (ERP)
(kg)

0.39 €

1 4 Days 412.61350.0014

0.41 €

1 4 Days 415.7166.50.0023

0.41 €

1 4 Days 418.6197.50.0032

1.01 €

1 4 Days 827.328110.0138

1.16 €

1 4 Days 831.432130.0191

1.24 €

1 4 Days 1031.432130.0236

Tech Support