Parallel grip aluminium (20100) (20100-030025)

Parallel grip aluminium (20100) 20100-030025

Product Details:

Manufacturer part number: 20100-030025

Brand: NORELEM

Price: 720.08

Delivery time: 4 Days


Technical Data:

A: 21.5

A1: 5

A2: 4.5

A3: -

Air consumption per cycle at 6 bar: 0.34 ccm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

20100-030025

Part Number
20100-030025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A A1 A2 A3 Air consumption per cycle at 6 bar
(ccm)
B=Width B1 B2 C max. Clamping force at 6 bar
(N)
Cylinder Ø D D1 D2 D3 D4 E E1 E2 E3 E4 E5 Expanding force at 6 bars
(N)
F1
(N)
F2
(N)
F3
(N)
H=Height H1 L=Length L1 L2 M1
(Nm)
M2
(Nm)
M3
(Nm)
Moment of inertia
(10⁻³ kgm²)
P P1 P2 P3 P4 Recommended workpiece weight
(kg)
Suitable plug connector Suitable proximitiy switch T T1 T2 T3 Travel per jaw Weight (ERP)
(kg)

720.08 €

1 4 Days 21.554.5-0.34196-2525147M363M311-1117.5-11351408414040134034191.61.51.50.00632M59.59.54.5160.12-20900-010X20001.60.5-3.530.0513

Loading...

  1. 1

Basic information

Component material steel Item Parallel Grip Main material aluminium
PL Edelstahl no

This page is Parallel grip aluminium (20100), part number 20100-030025.
You can find the detail information about specifications and dimensions on part number 20100-030025.

Variation of this product

Part Number
20100-040036
20100-050085
20100-100170
20100-120260
20100-120380
20100-120660
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A A1 A2 A3 Air consumption per cycle at 6 bar
(ccm)
B=Width B1 B2 C max. Clamping force at 6 bar
(N)
Cylinder Ø D D1 D2 D3 D4 E E1 E2 E3 E4 E5 Expanding force at 6 bars
(N)
F1
(N)
F2
(N)
F3
(N)
H=Height H1 L=Length L1 L2 M1
(Nm)
M2
(Nm)
M3
(Nm)
Moment of inertia
(10⁻³ kgm²)
P P1 P2 P3 P4 Recommended workpiece weight
(kg)
Suitable plug connector Suitable proximitiy switch T T1 T2 T3 Travel per jaw Weight (ERP)
(kg)

759.57 €

1 4 Days 2456-0.8261064036167M47.54.3M415-152415154625082714512.56050243.93.71.30.0278M54.57618.50.17-20900-030X30001.612.54.240.1252

864.11 €

1 4 Days 33.555-2.5281265085257M47.54.3M526-1532202095280100725620706034661.60.0767M5476.5280.4-20900-030X30001.612.54.550.1916

996.29 €

1 4 Days 22.54.510-84016665170327M47.54.3M632-323832321705401504006718.510082421214120.416M5996270.7620950-010X200020900-0401.61.52.54.5100.4444

1,179.76 €

1 4 Days 20811-15.14520-802604010M610.56.4M848482448323226011006403408123.512096602730120.787R1/888830.51.1720950-010X200020900-0502.11.5-6.5120.8400

1,440.20 €

1 4 Days 21691623.66025-1103805010M610.56.4M848-48584848380150035021008739145120705767951.89R1/8151511.5301.7820950-010X200020900-0402.12-6.5121.2600

1,440.20 €

1 4 Days 21691623.66025-1106605010M610.56.4M848-48584848660150035021008739145120705767951.89R1/8151511.5302.9620950-010X200020900-0402.12-6.5121.2610

Tech Support