Tube clamp joint block with external toothing for round tubes, thermoplastic (29026) (29026-30)

Tube clamp joint block with external toothing for round tubes, thermoplastic (29026) 29026-30

Product Details:

Manufacturer part number: 29026-30

Brand: NORELEM

Price: 4.37

Delivery time: 4 Days


Technical Data:

A=Internal diameter: 30

C: 16.5

D: 8.1

E: 40

F: 11


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29026-30

Part Number
29026-30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Internal diameter C D E F G H K L M P R S T Weight (ERP)
(kg)

4.37 €

1 4 Days 3016.58.1401141.56.545886828.552.5M8x25M8-DIN 9850.0696

Loading...

  1. 1

Basic information

Component material steel Item Tube Clamp Main material thermoplastic
Product type with external toothing Surface finish component galvanised Version 1 joint block
Version 2 for round tubes RoHS yes

This page is Tube clamp joint block with external toothing for round tubes, thermoplastic (29026), part number 29026-30.
You can find the detail information about specifications and dimensions on part number 29026-30.

Variation of this product

Part Number
29026-18
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Internal diameter C D E F G H K L M P R S T Weight (ERP)
(kg)

2.18 €

1 4 Days 189.96.1257.526.55.93057.5452134M6x18M6-DIN 9850.0235

Tech Support