Tube clamp joint block with internal toothing for round tubes, aluminium (29028) (29028-516)

Tube clamp joint block with internal toothing for round tubes, aluminium (29028) 29028-516

Product Details:

Manufacturer part number: 29028-516

Brand: NORELEM

Price: 17.54

Delivery time: 4 Days


Technical Data:

A=Internal diameter: 16.1

C: 10.5

D: 7.5

E: 30

F: 2.7 kN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29028-516

Part Number
29028-516
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Internal diameter C D E F
(kN)
G H K L Mb
(Nm)
Mv
(Nm)
P S Weight (ERP)
(kg)

17.54 €

1 4 Days 16.110.57.5302.726275664.5381521M60.0560

Loading...

  1. 1

Basic information

Component material steel Item Tube Clamp Main material aluminium
Product type with internal toothing Surface finish component galvanised Version 1 joint block
Version 2 for round tubes RoHS yes PL Edelstahl no

This page is Tube clamp joint block with internal toothing for round tubes, aluminium (29028), part number 29028-516.
You can find the detail information about specifications and dimensions on part number 29028-516.

Variation of this product

Part Number
29028-512
29028-514
29028-518
29028-520
29028-525
29028-530
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Internal diameter C D E F
(kN)
G H K L Mb
(Nm)
Mv
(Nm)
P S Weight (ERP)
(kg)

17.54 €

1 4 Days 12.110.57.5302.726275664.5381521M60.0620

17.54 €

1 4 Days 14.110.57.5302.726275664.5381521M60.0572

17.54 €

1 4 Days 18.110.57.5302.726275664.5381521M60.0520

18.55 €

1 4 Days 20169406404385931338533M80.1690

18.55 €

1 4 Days 25.1169406404385931338533M80.1500

18.55 €

1 4 Days 30.1169406404385931338533M80.1310

Tech Support