Beam coupling with radial clamping hub, stainless steel (23010) (23010-05-0200280506)

Beam coupling with radial clamping hub, stainless steel (23010) 23010-05-0200280506

Product Details:

Manufacturer part number: 23010-05-0200280506

Brand: NORELEM

Price: 82.46

Delivery time: 4 Days


Technical Data:

Tightening torque of screws: 1.5 Nm

L=Length: 28

L2: 4

max. rpm: 9500

D4: 20


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23010-05-0200280506

Part Number
23010-05-0200280506
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening torque of screws
(Nm)
L=Length L2 max. rpm D4 D1/D2 min. D1/D2 max. Size max. shaft offset radial
(mm)
max. shaft offset axial
(mm)
max. angular offset
(°)
D1 (H7) D2 (H7) C (ISO 4029) Moment of inertia
(gm²)
Torsional stiffness
(10³ Nm/rad)
L1 Nom. torque
(Nm)
Weight in kg (ERP)
(kg)

82.46 €

1 4 Days 1.528495002038200.11156M30.002881.1898120.0523

Loading...

  1. 1

Basic information

Version 1 with radial clamping hub Main material stainless steel Item Beam Coupling
RoHS yes PL Edelstahl yes

This page is Beam coupling with radial clamping hub, stainless steel (23010), part number 23010-05-0200280506.
You can find the detail information about specifications and dimensions on part number 23010-05-0200280506.

Variation of this product

Part Number
23010-05-0160230606
23010-05-0180160303
23010-05-0180160505
23010-05-0200280508
23010-05-0200280606
23010-05-0200280608
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tightening torque of screws
(Nm)
L=Length L2 max. rpm D4 D1/D2 min. D1/D2 max. Size max. shaft offset radial
(mm)
max. shaft offset axial
(mm)
max. angular offset
(°)
D1 (H7) D2 (H7) C (ISO 4029) Moment of inertia
(gm²)
Torsional stiffness
(10³ Nm/rad)
L1 Nom. torque
(Nm)
Weight in kg (ERP)
(kg)

54.51 €

1 4 Days 1233.5100001636160.150.5266M2.50.00080.513760.0245

55.99 €

1 4 Days 116.62.5100001836180.150.5233M2.50.000990.752560.0240

55.99 €

1 4 Days 116.62.5100001836180.150.5255M2.50.000990.752560.0240

82.46 €

1 4 Days 1.528495002038200.11158M30.002881.1898120.0500

82.46 €

1 4 Days 1.528495002038200.11166M30.002881.1898120.0496

82.46 €

1 4 Days 1.528495002038200.11168M30.002881.1898120.0451

Tech Support