Beam coupling with detachable clamp hubs, aluminium (23012) (23012-01-0250280606)

Beam coupling with detachable clamp hubs, aluminium (23012) 23012-01-0250280606

Product Details:

Manufacturer part number: 23012-01-0250280606

Brand: NORELEM

Price: 66.60

Delivery time: 4 Days


Technical Data:

Tightening torque of screws: 1.5 Nm

L=Length: 28

L2: 4

max. rpm: 8000

D4: 25


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23012-01-0250280606

Part Number
23012-01-0250280606
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening torque of screws
(Nm)
L=Length L2 max. rpm D4 D1/D2 min. D1/D2 max. Size max. shaft offset radial
(mm)
max. shaft offset axial
(mm)
max. angular offset
(°)
D1 (H7) D2 (H7) C (ISO 4029) Moment of inertia
(gm²)
Torsional stiffness
(10³ Nm/rad)
L1 Nom. torque
(Nm)
Weight in kg (ERP)
(kg)

66.60 €

1 4 Days 1.5284800025612250.11166M30.002280.733870.0287

Loading...

  1. 1

Basic information

Version 1 with detachable clamp hubs Main material aluminium Item Beam Coupling
RoHS yes PL Edelstahl no

This page is Beam coupling with detachable clamp hubs, aluminium (23012), part number 23012-01-0250280606.
You can find the detail information about specifications and dimensions on part number 23012-01-0250280606.

Variation of this product

Part Number
23012-01-0250280608
23012-01-0250280610
23012-01-0250280808
23012-01-0250280810
23012-01-0250281010
23012-01-0300400606
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tightening torque of screws
(Nm)
L=Length L2 max. rpm D4 D1/D2 min. D1/D2 max. Size max. shaft offset radial
(mm)
max. shaft offset axial
(mm)
max. angular offset
(°)
D1 (H7) D2 (H7) C (ISO 4029) Moment of inertia
(gm²)
Torsional stiffness
(10³ Nm/rad)
L1 Nom. torque
(Nm)
Weight in kg (ERP)
(kg)

66.60 €

1 4 Days 1.5284800025612250.11168M30.002280.733870.0265

66.60 €

1 4 Days 1.5284800025612250.111610M30.002280.733870.0259

66.60 €

1 4 Days 1.5284800025612250.11188M30.002280.733870.0275

66.60 €

1 4 Days 1.5284800025612250.111810M30.002280.733870.0270

66.60 €

1 4 Days 1.5284800025612250.1111010M30.002280.733870.0275

85.24 €

1 4 Days 3.4405.5600030614300.10.85166M40.00680.86811100.0613

Tech Support