Elastomer dog coupling with removable clamping hub, aluminium (23022-25) (23022-25-14800320814)

Elastomer dog coupling with removable clamping hub, aluminium (23022-25) 23022-25-14800320814

Product Details:

Manufacturer part number: 23022-25-14800320814

Brand: NORELEM

Price: 81.09

Delivery time: 4 Days


Technical Data:

Tightening torque of screws: 4.5 Nm

L=Length: 32

L2: 13

R: 35

max. rpm: 13000


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23022-25-14800320814

Part Number
23022-25-14800320814
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening torque of screws
(Nm)
L=Length L2 R max. rpm A D4 D1/D2 min. D1/D2 max. L3 Max. torque
(Nm)
Size Spring stiffness radial
(N/mm)
max. shaft offset radial
(mm)
max. shaft offset axial
(mm)
max. angular offset
(°)
D1 (H7) D2 (H7) C (ISO 4029) Moment of inertia
(gm²)
L1 Nom. torque
(Nm)
Component colour Torsional stiffness dynamic
(Nm/wheel)
Coupling spider hardness Torsional stiffness static
(Nm/wheel)
L4 K Weight in kg (ERP)
(kg)

81.09 €

1 4 Days 4.53213351300010.5304164.58141530.21+1 / -0.51.1814M40.0069.54blue18080 Shore A60.216.47.80.0470

Loading...

  1. 1

Basic information

Version 1 with radial clamping hub Component material polyurethane Main material aluminium
Item Elastomer Dog Coupling RoHS yes PL Edelstahl no

This page is Elastomer dog coupling with removable clamping hub, aluminium (23022-25), part number 23022-25-14800320814.
You can find the detail information about specifications and dimensions on part number 23022-25-14800320814.

Variation of this product

Part Number
23022-25-14800320808
23022-25-14800320810
23022-25-14800320812
23022-25-14800321010
23022-25-14800321012
23022-25-14800321014
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tightening torque of screws
(Nm)
L=Length L2 R max. rpm A D4 D1/D2 min. D1/D2 max. L3 Max. torque
(Nm)
Size Spring stiffness radial
(N/mm)
max. shaft offset radial
(mm)
max. shaft offset axial
(mm)
max. angular offset
(°)
D1 (H7) D2 (H7) C (ISO 4029) Moment of inertia
(gm²)
L1 Nom. torque
(Nm)
Component colour Torsional stiffness dynamic
(Nm/wheel)
Coupling spider hardness Torsional stiffness static
(Nm/wheel)
L4 K Weight in kg (ERP)
(kg)

81.09 €

1 4 Days 4.53213351300010.5304164.58141530.21+1 / -0.51.188M40.0069.54blue18080 Shore A60.216.47.80.0470

81.09 €

1 4 Days 4.53213351300010.5304164.58141530.21+1 / -0.51.1810M40.0069.54blue18080 Shore A60.216.47.80.0470

81.09 €

1 4 Days 4.53213351300010.5304164.58141530.21+1 / -0.51.1812M40.0069.54blue18080 Shore A60.216.47.80.0470

81.09 €

1 4 Days 4.53213351300010.5304164.58141530.21+1 / -0.51.11010M40.0069.54blue18080 Shore A60.216.47.80.0470

81.09 €

1 4 Days 4.53213351300010.5304164.58141530.21+1 / -0.51.11012M40.0069.54blue18080 Shore A60.216.47.80.0470

81.09 €

1 4 Days 4.53213351300010.5304164.58141530.21+1 / -0.51.11014M40.0069.54blue18080 Shore A60.216.47.80.0470

Tech Support