Coupling spider, play-free, polyurethane (23023) (23023-90-0780)

Coupling spider, play-free, polyurethane (23023) 23023-90-0780

Product Details:

Manufacturer part number: 23023-90-0780

Brand: NORELEM

Price: 6.42

Delivery time: 4 Days


Technical Data:

Max. torque: 1.4 Nm

Size: 7

Spring stiffness radial: 114 N/mm

max. shaft offset radial: 0.15 mm

max. shaft offset axial: +0.6 / -0.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23023-90-0780

Part Number
23023-90-0780
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. torque
(Nm)
Size Spring stiffness radial
(N/mm)
max. shaft offset radial
(mm)
max. shaft offset axial
(mm)
max. angular offset
(°)
Nom. torque
(Nm)
Torsional stiffness dynamic
(Nm/wheel)
Coupling spider hardness Torsional stiffness static
(Nm/wheel)
D max. Main colour Weight in kg (ERP)
(kg)

6.42 €

1 4 Days 1.471140.15+0.6 / -0.31.10.72680 Shore A8.63blue0.0027

Loading...

  1. 1

Basic information

Version 1 play-free Main material polyurethane Item Coupling Spider
RoHS yes PL Edelstahl no

This page is Coupling spider, play-free, polyurethane (23023), part number 23023-90-0780.
You can find the detail information about specifications and dimensions on part number 23023-90-0780.

Variation of this product

Part Number
23023-90-0592
23023-90-0792
23023-90-0798
23023-90-0980
23023-90-0992
23023-90-0998
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. torque
(Nm)
Size Spring stiffness radial
(N/mm)
max. shaft offset radial
(mm)
max. shaft offset axial
(mm)
max. angular offset
(°)
Nom. torque
(Nm)
Torsional stiffness dynamic
(Nm/wheel)
Coupling spider hardness Torsional stiffness static
(Nm/wheel)
D max. Main colour Weight in kg (ERP)
(kg)

4.33 €

1 4 Days 0.651540.06+0.4 / -0.210.51692 Shore A5.163yellow0.0021

2.75 €

1 4 Days 2.472190.1+0.6 / -0.311.24392 Shore A14.33yellow0.0026

2.75 €

1 4 Days 474210.1+0.6 / -0.3126998 Shore A22.93red0.0025

3.42 €

1 4 Days 3.691250.2+0.8 / -0.41.11.85280 Shore A17.27blue0.0038

3.34 €

1 4 Days 692620.15+0.8 / -0.4139592 Shore A31.57yellow0.0038

3.34 €

1 4 Days 1095180.1+0.8 / -0.40.9515598 Shore A51.67red0.0037

Tech Support