Free bushing【100 Pieces Per Package】

Free bushing
  • Volume Discount
Mounts to and protects end surfaces, cut surfaces, and openings of a panel.

[Features]
· Mounts to the cut surface of a panel and protects electrical wires.
· This is cut and used based on hole periphery and so is compatible with holes of all sizes and can be used freely with even or uneven holes.
· Can be elongated for use in the case of a larger hole.
· Excellent electrical and wear resistance.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

 

Part Number
KG-012
KG-024
KG-032
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSApplicable Panel Thickness
(mm)

25.83 €

100 Pieces Per Package

1 pack Available Same day

Stock

101.2

25.83 €

100 Pieces Per Package

1 pack Available Same day

Stock

102.4

28.30 €

100 Pieces Per Package

1 pack Available Same day

Stock

103.2

Loading...

  1. 1

Basic information

Number with packs(Piece) 100 Overall Length 250 Material Nylon 6
Features UL94V-2

Tech Support