Cord Band【500 Pieces Per Package】

Cord Band
  • Volume Discount

Product Details:

Manufacturer part number: CB-13

Brand: KAMEDA DENKI

Price: 61.39

Delivery time: Same day

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CB-13

Part Number
CB-13
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

61.39 €

500 Pieces Per Package

1 pack Available Same day

Stock

10

Loading...

  1. 1

Basic information

Band Diameter(mm) 40 Overall Length(mm) 162 Material Polyethylene
Color Clear Special Function/Application Re-bandable (Includes Velcro Tape) Features Inner suspension
Number with packs(Book) 500

This page is Cord Band, part number CB-13.
You can find the detail information about specifications and dimensions on part number CB-13.

Tech Support