Supporters of the stainless steel round color【50 Pieces Per Package】

Supporters of the stainless steel round color
  • Volume Discount
Useful for supporting printed circuit boards, acrylic covers and other parts. Strong stainless-steel round color.

[Features]
· Sturdy supporter made of beautiful stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CU-304
CU-315
CU-320
CU-405
CU-407
CU-412
CU-420
CU-506
CU-515
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw Diameter Length L
(mm)
Outer diameter x internal diameter
(mm)

29.26 €

50 Pieces Per Package

1 pack Available Same day

Stock

None (3.2 φ)46 x 3.2

54.02 €

50 Pieces Per Package

1 pack Available Same day

Stock

None (3.2 φ)156 x 3.2

57.66 €

50 Pieces Per Package

1 pack Available Same day

Stock

None (3.2 φ)206 x 3.2

31.99 €

50 Pieces Per Package

1 pack Available Same day

Stock

None (4.2 φ)58 x 4.2

34.72 €

50 Pieces Per Package

1 pack Available Same day

Stock

None (4.2 φ)78 x 4.2

42.06 €

50 Pieces Per Package

1 pack Available Same day

Stock

None (4.2 φ)128 x 4.2

64.99 €

50 Pieces Per Package

1 pack Available Same day

Stock

None (4.2 φ)208 x 4.2

34.72 €

50 Pieces Per Package

1 pack Available Same day

Stock

None (5.2 φ)68 x 5.2

50.32 €

50 Pieces Per Package

1 pack Available Same day

Stock

None (5.2 φ)158 x 5.2

Loading...

  1. 1

Basic information

Screw Type None (Through-hole) Material/finishing Stainless Steel Outer shape Round
Number with packs(Piece) 50

Tech Support