Metal Foil Tape E13 Series

Metal Foil Tape E13 Series
  • Volume Discount

A conductive adhesive is used on metal foil.

[Features]
· A conductive adhesive is applied on one side of the copper-foil and aluminum-foil base materials, which provides stable ground surface and high shielding property.
· It ensures good conductivity in both thickness and length directions.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E13CA1020

Part Number
E13CA1020
Part NumberStandard Unit PriceVolume DiscountShipping Days?Resistance vale in thickness direction
(Ω)
Adhesiveness
(N/25mm)
Flame Retardant

33.51 €

Available 4 Days 0.019.8UL510FR

Loading...

  1. 1

Basic information

Length(m) 20 Base Materials Copper foil (35 μm) Width(mm) 10
Total thickness(μm) 60

This page is Metal Foil Tape E13 Series, part number E13CA1020.
You can find the detail information about specifications and dimensions on part number E13CA1020.

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support