Sliding Type Breaker Mount (for AC Power Line Breakers)

Sliding Type Breaker Mount (for AC Power Line Breakers)
  • Volume Discount
Use the breaker mount as a frame for mounting breakers. The height of the slide is adjustable.

[Features]
· This is a sliding type breaker mount. Therefore, the height of slide is adjustable.
· A total of 15 size variations are available for supporting breaker sizes from 50 to 400 AF.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BDM-B-500

Part Number
BDM-B-500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

134.73 €

1 Available Same day

Stock

10

Loading...

  1. 1

Basic information

Width x height x length(mm) 110 x (275 to 500) x 170 Material/surface treatment Made of steel plate, trivalent chromate plating finish, 2.3 mm thick

This page is Sliding Type Breaker Mount (for AC Power Line Breakers), part number BDM-B-500.
You can find the detail information about specifications and dimensions on part number BDM-B-500.

Tech Support