• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Card Holder, Vertically Opening Hinge Type【100 Pieces Per Package】

Card Holder, Vertically Opening Hinge Type
  • Volume Discount

Nameplate for adhesive distribution boards (vertically opening hinge type), etc.

[Features]
· Hinged lock mechanism with a cover that never drops off, and never opens when you don’t want it to.
· Special label paper ISX-5 (sold separately) that can be printed on from a personal computer is also available.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CSX-5
CSX-5U
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Specifications T
(mm)

33.86 €

100 Pieces Per Package

Available 18 Days Adhesive tape: non-woven fabric tape5

33.86 €

100 Pieces Per Package

Available 10 Days Adhesive tape: polyethylene foam tape5

Loading...

  1. 1

Basic information

Width(mm) 43 Height(mm) 14 Number with packs(Piece) 100
Note Includes name paper

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support