DIN Rail, TS Series

DIN Rail, TS Series

Product Details:

Manufacturer part number: 0514500000

Brand: WEIDMUELLER

Price: 9.03

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0514500000

Part Number
0514500000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.03 €

2 4 Days

Loading...

  1. 1

Basic information

Model TS 35X7.5/LL 2M/ST/ZN Material Steel / zinc-plated Thickness(mm) 1
Features With screw hole 5.2 × 25mm Length(m) 2 Width x Height(mm) 35 x 7.5

This page is DIN Rail, TS Series, part number 0514500000.
You can find the detail information about specifications and dimensions on part number 0514500000.

Tech Support