Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
OA-W1-M12
Material (Main body) | Zinc Diecast | Conforming wire diameter(mm) | φ7-12 | Mounting Screw | CTG16(G1/2) |
---|---|---|---|---|---|
Color | Nickel plating (Silver) | Mounting Hole Diameter(mm) | φ21 | Compatible Plate Thickness(mm) | 4.5 or Less |
Number of Holes(Book) | 1 | Application | Oil Resistance | Ambient Operating Temperature(°C) | -25 to +80 |
Protection Grade(IP) | 67 | Internal diameter φ(mm) | 27 | Outer diameter φ(mm) | 29 |
Specifications | Metal Type | Lock nut material | Iron |
This page is Waterproof Cable Gland OA-WM series, part number OA-W1-M12.
You can find the detail information about specifications and dimensions on part number OA-W1-M12.