Insulation snapper heat resistant grade【100 Pieces Per Package】

Insulation snapper heat resistant grade
  • Volume Discount

Product Details:

Manufacturer part number: SNP-16-HSO

Brand: HELLERMANN TYTON

Price: 77.10

Delivery time: Same day

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SNP-16-HSO

Part Number
SNP-16-HSO
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

77.10 €

100 Pieces Per Package

1 pack Available Same day

Stock

10

Loading...

  1. 1

Basic information

Color Black Material 66 nylon glass fibers contained Flame retardant grade (main raw materials) UL94HB
Overall Length(mm) 30.8 Environment resistance Heat Resistant Inner diameter (when fixed)(φ mm) 20 to 22.0

This page is Insulation snapper heat resistant grade, part number SNP-16-HSO.
You can find the detail information about specifications and dimensions on part number SNP-16-HSO.

Tech Support