Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
AB-3N-PVDF |
AB-4N-PVDF |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Inner diameter (when fixed) (φ mm) | |
---|---|---|---|---|---|---|---|
28.11 € | 100 Pieces Per Package | 1 pack | Available |
Same day
Stock | 10 | 4.5 | |
37.53 € | 100 Pieces Per Package | 1 pack | Available |
Same day
Stock | 10 | 6.0 |
Loading...
Color | Milk White | Material | Fluororesin (PVDF) | Flame retardant grade (main raw materials) | UL94V-0 |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -50 to +150 | Width(mm) | 9.5 | Environment resistance | Heat resistant / chemical resistant product |
Screw Used | M4 | Fasten With Screws | Available |