• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

One-Touch Split Toroidal Core

One-Touch Split Toroidal Core

One touch split sleeve core

[Features]
· We are using a clean ferrite core with harmful substances removed from the ferrite material as an environmental measure.
· The resin case is a non-halogen type UL94V-0 We use certified materials.
· It is a simple space-saving type with a structure that can also be fixed to equipment.
· Optional parts for fixing to equipment are screw fastening, or adhesive tape fastening.
· When fixing to a cable, a supporting tool for a cable tie is also available as an optional part.
· It is a product realizing environmental measures and low cost.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TFT-081610N
TFT-081813N
TFT-102010N
TFT-112514N
TFT-152613N
TFT-274015S
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSW
(mm)
H
(mm)
D
(mm)
φ
(mm)
Standard
(UL94)

3.44 €

3 Days 1019.419.415.87.5 or lessV-0

3.71 €

3 Days 1021.621.619.27.5 or lessV-0

3.71 €

3 Days 1024.224.216.08.8 or lessV-0

4.11 €

3 Days 1028.628.620.210.8 or lessV-0

3.98 €

3 Days 1029.629.619.213.5 or lessV-0

8.25 €

3 Days 1043.843.8-26.5 or lessV-0

Loading...

  1. 1

Basic information

Color specifications/surface treatment Light Gray Material Polyamide

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support