Manufacturer part number: LKCRF1
Brand: HELLERMANN TYTON
Price: 31.57 €
Delivery time: 5 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LKCRF1
Material | Nylon | Overall Length(mm) | 23.8 | Width(mm) | 11.9 |
---|---|---|---|---|---|
Color | White | Number with packs(piece) | 100 | Material | Nylon 66 |
Environment resistance | NA | Flame retardant grade (main raw materials) | UL94V-2 | Applicable Insulok ties | Up to T60 type |
Grade | Standard | Maximum Mounting Hole Inner Diameter(mm) | 6.5 | Maximum Mounting Sheet Thickness(mm) | 2 |
This page is Insulok rivet mount, part number LKCRF1.
You can find the detail information about specifications and dimensions on part number LKCRF1.