[Features]
· An adapter for use with HCN Series multi-drops.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HCN-MD4SAG#B10+
Connector Shape | Square shape | G·H·I | HCN | Number Of Cores | 4 |
---|---|---|---|---|---|
Application | For interface | Allowable Current(A) | 4 | Allowable Voltage(V) | AC1000 |
Wire connection method | Pressure Welding | Connection direction | Straight | Protection function (environmentally resistant) | N/A |
Quantity of units ordered(Piece) | 100 |
This page is Adapter for HCN Series Multi-Drops., part number HCN-MD4SAG#B10+.
You can find the detail information about specifications and dimensions on part number HCN-MD4SAG#B10+.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.