We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

HU5 Series 2.54 mm Pitch Low Profile Header Connector

HU5 Series 2.54 mm Pitch Low Profile Header Connector

Double-row terminal array 2.54 mm grid type low profile connector. Compatible with FRC2 and FRC5 series (flat cable pressure welded type) sockets.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HU5-100PNA-S53TD20-FA
HU5-140PNA-S53TD20-FA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountShipping Days?RoHSNumber Of Cores Polarity Key

2.31 €

100 72 Days 1010Without Key

2.93 €

100 72 Days 10141 key

Loading...

  1. 1

Basic information

Connector series initials G/H/I G/H/I HU5 Applicable pin/contact Male (plug)
Application For PCB Allowable Current(A) 1 Allowable Voltage(V) AC250
Connection direction Straight Protection function (environmentally resistant) N/A Specifications Grid type
Block Shape Standard Type Contact tail length(mm) 2.9 Touching part surface processing (contact) Ni substrate Au (flash) plating
Surface treatment (lock pin/tail part/press-in part) Sn-Ag plated Special notes Lead free-compliant items Features Block color: Black
Deviation Touching part (four surfaces) gold plating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support