We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 29/11/2020 to 0:00 (CET) 30/11/2020. We apologize for the inconvenience.

17DE Series Crimp Type

17DE Series Crimp Type
  • Volume Discount

Crimp connection connector for cable AWG22 to 30 (insulation outer diameter φ0.8 to φ1.4).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
17DE-23090-C
17DE-23150-C
17DE-23250-C
17DE-23370-C
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSConnector series initials Applicable pin/contact Number Of Cores Product Category

0.70 €

68 Days 10NumberMale (plug)9Pin connector

0.70 €

68 Days 10NumberMale (plug)15Pin connector

0.70 €

68 Days 10NumberMale (plug)25Pin connector

0.70 €

68 Days 10NumberMale (plug)37Pin connector

Loading...

  1. 1

Basic information

Connector Shape Square shape Number 17DE Application Cable Connection
Allowable Current(A) 3 Allowable Voltage(V) AC300 Wire connection method Crimp
Connection direction Straight Protection function (environmentally resistant) N/A Features Block shape: blocks for crimp contacts
Surface treatment (shell) Copper undercoat nickel plating Surface treatment (contact) Nickel underlay gold plating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support